Siemens Healthineers and our partners use cookies and other similar technologies to operate the Siemens Healthineers websites and personalize content and ads. You may find out more about how we use cookies by clicking "Show details" or by referring to our Cookie Policy.
You may allow all cookies or select them individually. And you may change your consent and cookie preferences anytime by clicking on the "Review and change your consent" button on the Cookie Policy page.
Necessary cookies help make a website usable by enabling basic functions like page navigation and access to secure areas of the website. The website cannot function properly without these cookies.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
CookieConsent [x25] | bps.healthcare.siemens-healthineers.com Cookiebot fleet.siemens-healthineers.com live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Stores the user's cookie consent state for the current domain | 1 year | HTTP Cookie |
locale [x7] | breast-imaging-world.event.siemens-healthineers.com cardiovascularwebinars.event.siemens-healthineers.com hemostasis-institute.event.siemens-healthineers.com live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com mrinsightsinrt.event.siemens-healthineers.com mtr-symposium.event.siemens-healthineers.com | The cookie determines the preferred language and country-setting of the visitor - This allows the website to show content most relevant to that region and language. | Persistent | HTML Local Storage |
registrationFormId [x5] | breast-imaging-world.event.siemens-healthineers.com cardiovascularwebinars.event.siemens-healthineers.com hemostasis-institute.event.siemens-healthineers.com mrinsightsinrt.event.siemens-healthineers.com mtr-symposium.event.siemens-healthineers.com | Holds the selected registrationFormId in browser tab RAM. | Session | HTML Local Storage |
PHPSESSID | EQS Group | Preserves user session state across page requests. | Session | HTTP Cookie |
s_cc [x8] | static.adlytics.net | Used to check if the browser of the user supports JavaScript. | Session | HTTP Cookie |
__cf_bm | Auth0 | This cookie is used to distinguish between humans and bots. This is beneficial for the website, in order to make valid reports on the use of their website. | 1 day | HTTP Cookie |
_cfuvid | Auth0 | This cookie is a part of the services provided by Cloudflare - Including load-balancing, deliverance of website content and serving DNS connection for website operators. | Session | HTTP Cookie |
WalkMeStorage_c97a2ecef42240998dfbfd774130973c | Walkme | The cookie is responsible for the overall storage method of WalkMe, it tracks user information for completion of WalkMe contents like Walk-Thrus or PopUps. | 2 years | HTTP Cookie |
WalkMeStorage_WalkMe_testStorage | Walkme | It's a test cookie that is written when WalkMe's cross domain storage is initialized to make sure Cookies in a 3rd pary context are writeable. The cookie is responsible for the overall storage method of WalkMe, where the other cookies get stored that allow WalkMe to function. | 2 years | HTTP Cookie |
wm-deepui-master-mode | Walkme | Pending | Persistent | HTML Local Storage |
wm-load-cd-snippet | Walkme | Pending | Persistent | HTML Local Storage |
wm-preload-data | Walkme | The cookie is used in context with the local-storage function in the browser. This function allows the website to load faster by pre-loading certain procedures. | Persistent | HTML Local Storage |
WMS_c97a2ecef42240998dfbfd774130973c__WMML_SESSION_ID__ | Walkme | Pending | Session | HTML Local Storage |
WMS_c97a2ecef42240998dfbfd774130973cpriority | Walkme | Pending | Session | HTML Local Storage |
wm-state | Walkme | Pending | Persistent | HTML Local Storage |
_legacy_auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.is.authenticated | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
_legacy_auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.organization_hint | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
at_check [x3] | Siemens | This cookie determines whether the browser accepts cookies. | Session | HTTP Cookie |
auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.is.authenticated | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.organization_hint | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
locals | events.siemens-healthineers.com | The localization of buttons and labels in all available languages is stored in this cookie in order to change the language if necessary or desired, otherwise functionality will be limited. | Persistent | HTML Local Storage |
settings [x3] | events.siemens-healthineers.com www.medmuseum.siemens-healthineers.com www.siemens-healthineers.com | This cookie is used to determine the preferred language of the visitor and sets the language accordingly on the website, if possible. | Persistent | HTML Local Storage |
UnityCache#WebAssembly [x2] | events.siemens-healthineers.com www.siemens-healthineers.com | Pending | Persistent | IndexedDB |
UnityCache#XMLHttpRequest [x2] | events.siemens-healthineers.com www.siemens-healthineers.com | This cookie is necessary for the cache function. A cache is used by the website to optimize the response time between the visitor and the website. The cache is usually stored on the visitor’s browser. | Persistent | IndexedDB |
dtCookie | fleet.siemens-healthineers.com | Pending | Session | HTML Local Storage |
dtSa | fleet.siemens-healthineers.com | Collects data on the user’s navigation and behavior on the website. This is used to compile statistical reports and heatmaps for the website owner. | Session | HTML Local Storage |
JSESSIONID [x3] | fleet.siemens-healthineers.com forum.siemens-healthineers.com www.fairorg.de | Used for application teamplay Fleet session management | Session | HTTP Cookie |
kampyle_userid | fleet.siemens-healthineers.com | UUID for identifying a user | Persistent | HTML Local Storage |
kampyleInvitePresented | Medallia | Pending | Session | HTTP Cookie |
kampyleSessionPageCounter | fleet.siemens-healthineers.com | Tracks the number of pages the user has been in the session. | Persistent | HTML Local Storage |
kampyleUserPercentile | Medallia | Number between 0-100 used for percentage of users targeting | Session | HTTP Cookie |
kampyleUserSession | fleet.siemens-healthineers.com | Timestamp indicating when the user has started his session | Persistent | HTML Local Storage |
kampyleUserSessionsCount | fleet.siemens-healthineers.com | Tracks number of sessions user has on the website | Persistent | HTML Local Storage |
md_isSurveySubmittedInSession | Medallia | Pending | Session | HTTP Cookie |
mdLogger | Medallia | This cookie just acts as a flag to indicate if the logs collection is ON or not. This cookie is required as it helps in technical troubleshooting and investigations as and when needed. | Session | HTTP Cookie |
rxvisitid | fleet.siemens-healthineers.com | Sets a unique ID for the session. This allows the website to obtain data on visitor behaviour for statistical purposes. | Session | HTML Local Storage |
rxVisitor | fleet.siemens-healthineers.com | Pending | Session | HTML Local Storage |
rxvt | fleet.siemens-healthineers.com | Determines when the visitor last visited the different subpages on the website, as well as sets a timestamp for when the session started. | Session | HTML Local Storage |
wm_load_test_c97a2ecef42240998dfbfd774130973c_0 | Walkme | Test the impact of WM player on the website loading performance, by randomly delaying loading WM, and measuring the load times with/without WM | Session | HTTP Cookie |
XSRF-TOKEN | fleet.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | Session | HTTP Cookie |
isLoggedIn | forum.siemens-healthineers.com | Pending | Session | HTML Local Storage |
gig3pctest | SAP | This cookie determines whether the browser accepts cookies. | Session | HTTP Cookie |
gmid | SAP | Identifies the logged in user. A unique session ID is linked to the user so that he/she is identified while navigating the website. The user is logged out when the cookie expires. | 1 year | HTTP Cookie |
showGuestData | hemostasis-institute.event.siemens-healthineers.com | Keeps the information if the guest data should be displayed to survive a reload of the page | Session | HTML Local Storage |
IRPages2_Session | EQS Group | Pending | Session | HTTP Cookie |
_vscid | jobs.siemens-healthineers.com | Cookie identifies the User/Browser IP address (country-level), for session load balancing purposes. | 1 year | HTTP Cookie |
dgs_session_id [x2] | live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com | Pending | 7 days | HTTP Cookie |
_csrf [x2] | shs.login.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | 11 days | HTTP Cookie |
auth0 [x2] | shs.login.siemens-healthineers.com | This cookie is necessary for the login function on the website. | Session | HTTP Cookie |
auth0_compat [x2] | shs.login.siemens-healthineers.com | This cookie is necessary for the login function on the website. | Session | HTTP Cookie |
did [x3] | shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Unique id that identifies the user's session. | Session | HTTP Cookie |
did_compat [x3] | shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | Session | HTTP Cookie |
lastLogonClientId | login.siemens-healthineers.com | The client ID of the application of the last logon | 4 days | HTTP Cookie |
ASP.NET_SessionId | Postclickmarketing.com | Preserves the visitor's session state across page requests. | Session | HTTP Cookie |
KeyGrip.ashx | Postclickmarketing.com | Pending | Session | Pixel Tracker |
LiveBall | Postclickmarketing.com | Pending | 1 year | HTTP Cookie |
ss-id | Postclickmarketing.com | Necessary for the shopping cart functionality on the website. | Session | HTTP Cookie |
ss-pid | Postclickmarketing.com | Necessary for the shopping cart functionality on the website. | 20 years | HTTP Cookie |
_vs | siemens-healthineers.com | Cookie identifies User as a ‘not yet authenticated’ (aka User is not signed into Eightfold) | 1 year | HTTP Cookie |
dtCookie | siemens-healthineers.com | Pending | Session | HTTP Cookie |
dtPC | siemens-healthineers.com | Pending | Session | HTTP Cookie |
dtSa | siemens-healthineers.com | Pending | Session | HTTP Cookie |
gig_bootstrap_4_dsjyHSxTc8uP8gRF6qdiEA | SAP | Pending | 1 year | HTTP Cookie |
InformationLayer | siemens-healthineers.com | Stores the visitor's confirmation on informational layer | Session | HTTP Cookie |
rxVisitor | siemens-healthineers.com | Pending | Session | HTTP Cookie |
rxvt | siemens-healthineers.com | Sets a timestamp for when the visitor entered the website. This is used for analytical purposes on the website. | Session | HTTP Cookie |
subTenantClientId | shs.login.siemens-healthineers.com | The client ID of the application of the last logon on sub-tenant | Session | HTTP Cookie |
termsandconditionsflag | siemens-healthineers.com | User accepted terms and conditions of the forum. | Session | HTTP Cookie |
test | static.adlytics.net | Used to detect if the visitor has accepted the marketing category in the cookie banner. This cookie is necessary for GDPR-compliance of the website. | Session | HTTP Cookie |
_legacy_auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.is.authenticated [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
_legacy_auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.organization_hint [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.is.authenticated [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.organization_hint [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
/idbfs#FILE_DATA | www.siemens-healthineers.com | Pending | Persistent | IndexedDB |
browser-tabs-lock-key-auth0.lock.getTokenSilently | www.siemens-healthineers.com | Pending | Persistent | HTML Local Storage |
Preference cookies enable a website to remember information that changes the way the website behaves or looks, like your preferred language or the region that you are in.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
CookieConsentBulkSetting-# | Cookiebot | Enables cookie consent across multiple websites | Persistent | HTML Local Storage |
visitorId | coveo | The visitor ID is a random and unique value generated when a user visits the search site for the first time. Similar to the client ID, it uses the related metric, the unique visitor ID, and lets you know the number of distinct browsers in which a query was sent or an item was clicked, counting them only once even if the same search actions were recorded over the course of many visits. | Session | HTTP Cookie |
pathways | events.siemens-healthineers.com | Saves the information whether a visitor has already visited a Clinical Pathways page completely in order to avoid a repeated view. | Persistent | HTML Local Storage |
hasGmid | SAP | This cookie stores visitor credentials in an encrypted cookie in order to allow the visitor to stay logged in on reentry, if the visitor has accepted the 'stay logged in'-button. | 6 months | HTTP Cookie |
Statistic cookies help website owners to understand how visitors interact with websites by collecting and reporting information anonymously.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
ste_p [x16] | static.adlytics.net | This cookie contains information like the timestamp of the first, the current and the last visit. | 1 year | HTTP Cookie |
ste_s [x16] | static.adlytics.net | This cookie contains information like the last placement ID, the last used search phrase and the network attribution of the visitor. The data is used to analyze the internal search and to improve the website and other communication activities. | 1 day | HTTP Cookie |
b/ss/#/1/#/s# | Adobe Inc. | Registers data on visitors' website-behaviour. This is used for internal analysis and website optimization. | Session | Pixel Tracker |
AMCV_# [x2] | static.adlytics.net | Unique user ID that recognizes the user on returning visits | 2 years | HTTP Cookie |
AMCVS_#AdobeOrg | static.adlytics.net | Pending | Session | HTTP Cookie |
com.adobe.alloy.getTld | static.siemens-healthineers.com | The cookie is used to find the top level domain. | Session | HTTP Cookie |
ste_cds | static.adlytics.net | This cookie contains the last visited page, the last used navigation element and the scroll depth of the previous page. This data is used to improve the usability and the navigation of the Healthineers website. | 1 day | HTTP Cookie |
ste_pr | static.adlytics.net | This cookie saves data like the previous placement ID. | Session | HTTP Cookie |
ste_survey | static.adlytics.net | This cookie saves data like if the visitor completed, declined or deferred the survey. | Session | HTTP Cookie |
ste_vi | static.adlytics.net | This cookie contains a pseudonymous ID to recognize the visitor on his next visit. | 1 year | HTTP Cookie |
TEST_AMCV_COOKIE | static.adlytics.net | Registers statistical data on users' behaviour on the website. Used for internal analytics by the website operator. | 2 years | HTTP Cookie |
kndctr_FB0F6F405BD83AE40A495E84_AdobeOrg_consent | static.siemens-healthineers.com | This cookie stores the user’s consent preference for the website. | Session | HTTP Cookie |
Marketing cookies are used to track visitors across websites. The intention is to display ads that are relevant and engaging for the individual user.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
_dp | Adobe Inc. | This cookie is set by the audience manager of a website in order to determine if any additional third-party cookies can be set in the visitor’s browser – third-party cookies are used to gather information or track visitor behavior on multiple websites. Third-party cookies are set by a third-party website or company. | Session | HTTP Cookie |
demdex | Adobe Inc. | Via a unique ID that is used for semantic content analysis, the user's navigation on the website is registered and linked to offline data from surveys and similar registrations to display targeted ads. | 180 days | HTTP Cookie |
dpm | Adobe Inc. | Sets a unique ID for the visitor, that allows third party advertisers to target the visitor with relevant advertisement. This pairing service is provided by third party advertisement hubs, which facilitates real-time bidding for advertisers. | 180 days | HTTP Cookie |
ELOQUA [x2] | Oracle siemens-healthineers.com | Registers a unique ID that identifies the user's device upon return visits. Used for auto-populating forms and to validate if a certain contact is registered to an email group. | 13 months | HTTP Cookie |
ELQSTATUS | Oracle | Used to auto-populate forms and validate if a given contact has subscribed to an email group. The cookie is only set if the user allows tracking. | 13 months | HTTP Cookie |
everest_g_v2 | Adobe Inc. | Used for targeted ads and to document efficacy of each individual ad. | 1 year | HTTP Cookie |
everest_session_v2 | Adobe Inc. | Used for targeted ads and to document efficacy of each individual ad. | Session | HTTP Cookie |
ucid | SAP | Registers a unique ID that identifies a returning user's device. The ID is used for targeted ads. | 1 year | HTTP Cookie |
NID | Registers a unique ID that identifies a returning user's device. The ID is used for targeted ads. | 6 months | HTTP Cookie | |
efUserInteractionHistory | jobs.siemens-healthineers.com | Pending | Persistent | HTML Local Storage |
#_#_gig [x2] | landingpages.siemens-healthineers.com www.siemens-healthineers.com | Pending | Persistent | HTML Local Storage |
s_vi_x7Edhx60hcx7Ex20ex20gx7Eh | Adobe Inc. | Pending | 400 days | HTTP Cookie |
mbox | Siemens | This cookie is used to collect non-personal information on the visitor's behavior and non-personal visitor statistics, which can be used by a third-party ad-targeting agency. | 2 years | HTTP Cookie |
mboxEdgeCluster | Siemens | Stores visitors' navigation by registering landing pages - This allows the website to present relevant products and/or measure their advertisement efficiency on other websites. | 1 day | HTTP Cookie |
#-# | YouTube | Used to track user’s interaction with embedded content. | Session | HTML Local Storage |
__Secure-ROLLOUT_TOKEN | YouTube | Pending | 180 days | HTTP Cookie |
iU5q-!O9@$ | YouTube | Registers a unique ID to keep statistics of what videos from YouTube the user has seen. | Session | HTML Local Storage |
LAST_RESULT_ENTRY_KEY | YouTube | Used to track user’s interaction with embedded content. | Session | HTTP Cookie |
LogsDatabaseV2:V#||LogsRequestsStore | YouTube | Used to track user’s interaction with embedded content. | Persistent | IndexedDB |
remote_sid | YouTube | Necessary for the implementation and functionality of YouTube video-content on the website. | Session | HTTP Cookie |
ServiceWorkerLogsDatabase#SWHealthLog | YouTube | Necessary for the implementation and functionality of YouTube video-content on the website. | Persistent | IndexedDB |
TESTCOOKIESENABLED | YouTube | Used to track user’s interaction with embedded content. | 1 day | HTTP Cookie |
VISITOR_INFO1_LIVE | YouTube | Tries to estimate the users' bandwidth on pages with integrated YouTube videos. | 180 days | HTTP Cookie |
YSC | YouTube | Registers a unique ID to keep statistics of what videos from YouTube the user has seen. | Session | HTTP Cookie |
ytidb::LAST_RESULT_ENTRY_KEY | YouTube | Used to track user’s interaction with embedded content. | Persistent | HTML Local Storage |
YtIdbMeta#databases | YouTube | Used to track user’s interaction with embedded content. | Persistent | IndexedDB |
yt-remote-cast-available | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-cast-installed | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-connected-devices | YouTube | Stores the user's video player preferences using embedded YouTube video | Persistent | HTML Local Storage |
yt-remote-device-id | YouTube | Stores the user's video player preferences using embedded YouTube video | Persistent | HTML Local Storage |
yt-remote-fast-check-period | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-session-app | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-session-name | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
Unclassified cookies are cookies that we are in the process of classifying, together with the providers of individual cookies.
We do not use cookies of this type. |
Explore our comprehensive portfolio that addresses the complete care continuum for many of the world’s most threatening diseases.
Discover the stories of pioneers pushing the boundaries of what’s possible in healthcare to help improve people’s lives around the world.
Patient-centered innovation has been and always will be at the core of our company. Dive deeper into our fascinating technologies.
We pioneer breakthroughs in healthcare. For everyone. Everywhere. Sustainably. Learn more about our purpose, our innovation leadership, our culture, and our strategy.
Home
ECR 2019 in Vienna: Austria Center Vienna, Expo X5, Booth 511
At the European Congress of Radiology (ECR in Vienna, February 27 to March 3, 2019), Siemens Healthineers will introduce the Artis icono biplane*, an angiography system with special functions for neuroradiology. An outstanding feature of this new system is its significantly improved 2D and 3D imaging, improving image quality and reducing the radiation dose required. As the C-arm can now perform new movement patterns, the areas of the cranial base and skull cap can now be represented with practically no artifacts in a 3D visualization. The extremely fast and flexible axial movements are the result of new, high-precision industrial drives from Siemens. Interventions can be highly efficient thanks to the intelligent system control. For example, it’s possible to switch seamlessly between 2D and 3D imaging during an intervention, which makes intra-procedural progress checks much easier. Artis icono biplane is expected to be available in the summer of 2019.
“With Artis icono, we intend to set new standards in image quality and workflow for minimally invasive procedures,” says Michael Scheuering, Head of Interventional Radiology at Siemens Healthineers. “Improving the visualization of bleedings that occur anywhere in the cranial area can make it possible to skip prior conventional imaging for certain patients with a suspected stroke – which means that these patients can be taken directly to the angio lab for diagnosis and treatment, shortening the lead time before the vascular occlusion is removed. Any time saved in treating strokes can mean the difference between living independently and living in a wheelchair. Artis icono is therefore expanding precision medicine to advance therapy outcomes.”
A number of studies now show that treatment in the form of thrombectomy can be extended to a broader range of patients than previously assumed. This lets neurointerventionalists treat ischemic stroke patients who were previously not eligible for this highly effective treatment. Artis icono was developed to help physicians in stroke centers deal with the challenge of treating more patients faster and with greater accuracy.
In 3D imaging, Syngo DynaCT Sine Spin therefore reduces artifacts in the vicinity of the cranium (skull cap) and the cranial base, which makes it possible to better identify bleeding in these regions. Syngo DynaCT Multiphase was developed to provide time-resolved DynaCT volumes to identify areas of the brain suffering a reduced blood flow or experiencing a delay in the flow of contrast agent. Volumes acquired at eight different time points during a 50-second period help to assess the status of the collateral vessels in order to determine the most appropriate treatment. Siemens Healthineers is working closely with its Solution Partner IschemaView. Their RAPID** software solution performs automated analysis of quantitative cerebral perfusion parameters in seconds.
Depending on the respective application, Syngo DynaCT High Speed can substantially reduce the time needed for low-contrast 3D imaging – from 20 seconds down to eight – and so achieve CT-like images with far less susceptibility to movement artifacts. Thanks to Twin Spin, operators can switch seamlessly between 2D biplanar imaging and 3D imaging without having to move the lateral plane to the park position. This not only speeds up the workflow, it also makes it easier to use 3D imaging for intraprocedural progress checks.
2D imaging with Artis icono has been substantially improved: Using the new OPTIQ image chain, image processing has been fundamentally redesigned, from acquisition through post-processing to on-screen display. As a result, image quality remains consistently high across a wide range of angles (the extent of angle adjustment on the C-arm) and patient weights, which permits significant savings in radiation dose. Improvements to the roadmap function have also been made, which permits dose reduction during the following fluoroscopy stage. These roadmaps are subtracted angiography images that make it easier to navigate the vascular system during subsequent fluoroscopy.
Artis icono incorporates Case Flows as a tool to simplify procedures and speed up workflows. These are personalized workflows that optimize imaging parameters, system positions and display layouts for specific procedures. Case Flows provide flexibility in the execution of sequences, adapting to the individual user’s needs. At the same time Case Flows can be used for standardized procedure execution across multiple Artis icono labs.
Artis icono, the new product family from Siemens Healthineers for angiography
Artis icono biplane is a member of the Artis icono product family, which comprises novel angiography systems to permit both multidisciplinary and specialized use. Whereas Artis icono biplane can be used for neuroradiological, cardiovascular, and abdominal interventions , Artis icono floor*, a floor-mounted single-plane system, is used in vascular and interventional oncology procedures.
Until now, healthcare institutions have invested in fixed-configuration systems tailored to particular clinical specialties. The new Artis icono systems adapt flexibly to the differing needs of interventional radiology, neuroradiology, cardiology, and vascular surgery. For example, the lateral plane of the Artis icono biplane can be switched from a radiological to a cardiological configuration and vice versa in just seconds, using the Lateral Plane Switch. The expanded flexibility of the floor stand and lateral plane makes Artis icono highly versatile to enable operators to get the most out of their system. This is a relevant operational advantage in light of today’s increasing consolidation and cost pressures.
In addition to the multidisciplinary approach, connectivity and digitalization of interventional labs are becoming increasingly important. With the Third Party Broker, Artis icono provides a uniform interface to enable system parameters to be readily shared with devices from other manufacturers.
“The procedure numbers for image-guided minimally invasive interventions are growing at about 11 percent per year,” says Scheuering. “As the complexity of these procedures increases as well, angiography systems are becoming the key to efficient and effective patient care. The multidisciplinary use of Artis icono enables angio labs to be optimally utilized, and the medical institution can offer a broader range of interventions. By investing in Artis icono, customers are investing in a future-proof system family.”
Technology, Trade and Local Media
* The products/features (mentioned herein) are not commercially available in all countries. Their future availability cannot be guaranteed. Not available for sale in the U.S.
** RAPID is a world leader in the field of stroke imaging and is the only FDA-registered platform for selecting patients for thrombectomy.