Siemens Healthineers and our partners use cookies and other similar technologies to operate the Siemens Healthineers websites and personalize content and ads. You may find out more about how we use cookies by clicking "Show details" or by referring to our Cookie Policy.
You may allow all cookies or select them individually. And you may change your consent and cookie preferences anytime by clicking on the "Review and change your consent" button on the Cookie Policy page.
Necessary cookies help make a website usable by enabling basic functions like page navigation and access to secure areas of the website. The website cannot function properly without these cookies.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
CookieConsent [x26] | bps.healthcare.siemens-healthineers.com Cookiebot fleet.siemens-healthineers.com live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Stores the user's cookie consent state for the current domain | 1 year | HTTP Cookie |
locale [x7] | breast-imaging-world.event.siemens-healthineers.com cardiovascularwebinars.event.siemens-healthineers.com hemostasis-institute.event.siemens-healthineers.com live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com mrinsightsinrt.event.siemens-healthineers.com mtr-symposium.event.siemens-healthineers.com | The cookie determines the preferred language and country-setting of the visitor - This allows the website to show content most relevant to that region and language. | Persistent | HTML Local Storage |
registrationFormId [x5] | breast-imaging-world.event.siemens-healthineers.com cardiovascularwebinars.event.siemens-healthineers.com hemostasis-institute.event.siemens-healthineers.com mrinsightsinrt.event.siemens-healthineers.com mtr-symposium.event.siemens-healthineers.com | Holds the selected registrationFormId in browser tab RAM. | Session | HTML Local Storage |
_cfuvid | Matterport | This cookie is a part of the services provided by Cloudflare - Including load-balancing, deliverance of website content and serving DNS connection for website operators. | Session | HTTP Cookie |
PHPSESSID | EQS Group | Preserves user session state across page requests. | Session | HTTP Cookie |
s_cc [x9] | static.adlytics.net | Used to check if the browser of the user supports JavaScript. | Session | HTTP Cookie |
__cf_bm | Auth0 | This cookie is used to distinguish between humans and bots. This is beneficial for the website, in order to make valid reports on the use of their website. | 1 day | HTTP Cookie |
WalkMeStorage_c97a2ecef42240998dfbfd774130973c | Walkme | The cookie is responsible for the overall storage method of WalkMe, it tracks user information for completion of WalkMe contents like Walk-Thrus or PopUps. | 2 years | HTTP Cookie |
WalkMeStorage_WalkMe_testStorage | Walkme | It's a test cookie that is written when WalkMe's cross domain storage is initialized to make sure Cookies in a 3rd pary context are writeable. The cookie is responsible for the overall storage method of WalkMe, where the other cookies get stored that allow WalkMe to function. | 2 years | HTTP Cookie |
wm-deepui-master-mode | Walkme | Pending | Persistent | HTML Local Storage |
wm-load-cd-snippet | Walkme | Pending | Persistent | HTML Local Storage |
wm-preload-data | Walkme | The cookie is used in context with the local-storage function in the browser. This function allows the website to load faster by pre-loading certain procedures. | Persistent | HTML Local Storage |
WMS_c97a2ecef42240998dfbfd774130973c__WMML_SESSION_ID__ | Walkme | Pending | Session | HTML Local Storage |
WMS_c97a2ecef42240998dfbfd774130973cpriority | Walkme | Pending | Session | HTML Local Storage |
wm-state | Walkme | Pending | Persistent | HTML Local Storage |
_legacy_auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.is.authenticated | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
_legacy_auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.organization_hint | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
at_check [x3] | Siemens | This cookie determines whether the browser accepts cookies. | Session | HTTP Cookie |
auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.is.authenticated | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.54brjgoPJcj5Ia9Ln4yWpWWOfcCOQwrl.organization_hint | events.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
browser-tabs-lock-key-auth0.lock.getTokenSilently | events.siemens-healthineers.com | Pending | Persistent | HTML Local Storage |
locals | events.siemens-healthineers.com | The localization of buttons and labels in all available languages is stored in this cookie in order to change the language if necessary or desired, otherwise functionality will be limited. | Persistent | HTML Local Storage |
settings [x3] | events.siemens-healthineers.com www.medmuseum.siemens-healthineers.com www.siemens-healthineers.com | This cookie is used to determine the preferred language of the visitor and sets the language accordingly on the website, if possible. | Persistent | HTML Local Storage |
UnityCache#XMLHttpRequest [x2] | shs-components.infopark.io www.siemens-healthineers.com | This cookie is necessary for the cache function. A cache is used by the website to optimize the response time between the visitor and the website. The cache is usually stored on the visitor’s browser. | Persistent | IndexedDB |
dtCookie | fleet.siemens-healthineers.com | Pending | Session | HTML Local Storage |
dtSa | fleet.siemens-healthineers.com | Collects data on the user’s navigation and behavior on the website. This is used to compile statistical reports and heatmaps for the website owner. | Session | HTML Local Storage |
JSESSIONID [x3] | fleet.siemens-healthineers.com forum.siemens-healthineers.com www.fairorg.de | Used for application teamplay Fleet session management | Session | HTTP Cookie |
kampyle_userid | fleet.siemens-healthineers.com | UUID for identifying a user | Persistent | HTML Local Storage |
kampyleInvitePresented | Medallia | Pending | Session | HTTP Cookie |
kampyleSessionPageCounter | fleet.siemens-healthineers.com | Tracks the number of pages the user has been in the session. | Persistent | HTML Local Storage |
kampyleUserPercentile | Medallia | Number between 0-100 used for percentage of users targeting | Session | HTTP Cookie |
kampyleUserSession | fleet.siemens-healthineers.com | Timestamp indicating when the user has started his session | Persistent | HTML Local Storage |
kampyleUserSessionsCount | fleet.siemens-healthineers.com | Tracks number of sessions user has on the website | Persistent | HTML Local Storage |
md_isSurveySubmittedInSession | Medallia | Pending | Session | HTTP Cookie |
mdLogger | Medallia | This cookie just acts as a flag to indicate if the logs collection is ON or not. This cookie is required as it helps in technical troubleshooting and investigations as and when needed. | Session | HTTP Cookie |
rxvisitid | fleet.siemens-healthineers.com | Sets a unique ID for the session. This allows the website to obtain data on visitor behaviour for statistical purposes. | Session | HTML Local Storage |
rxVisitor | fleet.siemens-healthineers.com | Pending | Session | HTML Local Storage |
rxvt | fleet.siemens-healthineers.com | Determines when the visitor last visited the different subpages on the website, as well as sets a timestamp for when the session started. | Session | HTML Local Storage |
wm_load_test_c97a2ecef42240998dfbfd774130973c_0 | Walkme | Test the impact of WM player on the website loading performance, by randomly delaying loading WM, and measuring the load times with/without WM | Session | HTTP Cookie |
XSRF-TOKEN | fleet.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | Session | HTTP Cookie |
isLoggedIn | forum.siemens-healthineers.com | Pending | Session | HTML Local Storage |
showGuestData | hemostasis-institute.event.siemens-healthineers.com | Keeps the information if the guest data should be displayed to survive a reload of the page | Session | HTML Local Storage |
1.gif [x2] | Usercentrics GmbH Cookiebot | Used to count the number of sessions to the website, necessary for optimizing CMP product delivery. | Session | Pixel Tracker |
IRPages2_Session | EQS Group | Pending | Session | HTTP Cookie |
_vscid | jobs.siemens-healthineers.com | Cookie identifies the User/Browser IP address (country-level), for session load balancing purposes. | 1 year | HTTP Cookie |
dgs_session_id [x2] | live.cardiovascularwebinars.event.siemens-healthineers.com live.hemostasis-institute.event.siemens-healthineers.com | Pending | 7 days | HTTP Cookie |
_csrf [x2] | shs.login.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | 11 days | HTTP Cookie |
auth0 [x2] | shs.login.siemens-healthineers.com | This cookie is necessary for the login function on the website. | Session | HTTP Cookie |
auth0_compat [x2] | shs.login.siemens-healthineers.com | This cookie is necessary for the login function on the website. | Session | HTTP Cookie |
did [x3] | shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Unique id that identifies the user's session. | Session | HTTP Cookie |
did_compat [x3] | shs.login.siemens-healthineers.com shs-cms.login.siemens-healthineers.com | Ensures visitor browsing-security by preventing cross-site request forgery. This cookie is essential for the security of the website and visitor. | Session | HTTP Cookie |
lastLogonClientId | login.siemens-healthineers.com | The client ID of the application of the last logon | 4 days | HTTP Cookie |
ASP.NET_SessionId | Postclickmarketing.com | Preserves the visitor's session state across page requests. | Session | HTTP Cookie |
KeyGrip.ashx | Postclickmarketing.com | Pending | Session | Pixel Tracker |
LiveBall | Postclickmarketing.com | Pending | 1 year | HTTP Cookie |
ss-id | Postclickmarketing.com | Necessary for the shopping cart functionality on the website. | Session | HTTP Cookie |
ss-pid | Postclickmarketing.com | Necessary for the shopping cart functionality on the website. | 20 years | HTTP Cookie |
_vs | siemens-healthineers.com | Cookie identifies User as a ‘not yet authenticated’ (aka User is not signed into Eightfold) | 1 year | HTTP Cookie |
dtCookie | siemens-healthineers.com | Pending | Session | HTTP Cookie |
dtPC | siemens-healthineers.com | Pending | Session | HTTP Cookie |
dtSa | siemens-healthineers.com | Pending | Session | HTTP Cookie |
InformationLayer | siemens-healthineers.com | Stores the visitor's confirmation on informational layer | Session | HTTP Cookie |
rxVisitor | siemens-healthineers.com | Pending | Session | HTTP Cookie |
rxvt | siemens-healthineers.com | Sets a timestamp for when the visitor entered the website. This is used for analytical purposes on the website. | Session | HTTP Cookie |
subTenantClientId | shs.login.siemens-healthineers.com | The client ID of the application of the last logon on sub-tenant | Session | HTTP Cookie |
termsandconditionsflag | siemens-healthineers.com | User accepted terms and conditions of the forum. | Session | HTTP Cookie |
test | static.adlytics.net | Used to detect if the visitor has accepted the marketing category in the cookie banner. This cookie is necessary for GDPR-compliance of the website. | Session | HTTP Cookie |
sc_anonymous_id | Matterport | Used in context with the 3D-view-function on the website. | Persistent | HTML Local Storage |
_legacy_auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.is.authenticated [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
_legacy_auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.organization_hint [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.is.authenticated [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
auth0.FCUyIe4TQtwkeyVk351gWOUvCKGSSR5F.organization_hint [x2] | www.cspartnerportal.siemens-healthineers.com www.siemens-healthineers.com | Boolean cookie that holds the information about the possibility of the user to have a valid session | Session | HTTP Cookie |
/idbfs#FILE_DATA | www.siemens-healthineers.com | Pending | Persistent | IndexedDB |
UnityCache#WebAssembly | www.siemens-healthineers.com | Pending | Persistent | IndexedDB |
Preference cookies enable a website to remember information that changes the way the website behaves or looks, like your preferred language or the region that you are in.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
CookieConsentBulkSetting-# | Cookiebot | Enables cookie consent across multiple websites | Persistent | HTML Local Storage |
visitorId | coveo | The visitor ID is a random and unique value generated when a user visits the search site for the first time. Similar to the client ID, it uses the related metric, the unique visitor ID, and lets you know the number of distinct browsers in which a query was sent or an item was clicked, counting them only once even if the same search actions were recorded over the course of many visits. | Session | HTTP Cookie |
pathways | events.siemens-healthineers.com | Saves the information whether a visitor has already visited a Clinical Pathways page completely in order to avoid a repeated view. | Persistent | HTML Local Storage |
Statistic cookies help website owners to understand how visitors interact with websites by collecting and reporting information anonymously.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
ste_p [x17] | static.adlytics.net | This cookie contains information like the timestamp of the first, the current and the last visit. | 1 year | HTTP Cookie |
ste_s [x17] | static.adlytics.net | This cookie contains information like the last placement ID, the last used search phrase and the network attribution of the visitor. The data is used to analyze the internal search and to improve the website and other communication activities. | 1 day | HTTP Cookie |
b/ss/#/1/#/s# | Adobe Inc. | Pending | Session | Pixel Tracker |
AMCV_# [x2] | static.adlytics.net | Unique user ID that recognizes the user on returning visits | 2 years | HTTP Cookie |
AMCVS_#AdobeOrg | static.adlytics.net | Pending | Session | HTTP Cookie |
com.adobe.alloy.getTld | static.siemens-healthineers.com | The cookie is used to find the top level domain. | Session | HTTP Cookie |
ste_cds | static.adlytics.net | This cookie contains the last visited page, the last used navigation element and the scroll depth of the previous page. This data is used to improve the usability and the navigation of the Healthineers website. | 1 day | HTTP Cookie |
ste_pr | static.adlytics.net | This cookie saves data like the previous placement ID. | Session | HTTP Cookie |
ste_survey | static.adlytics.net | This cookie saves data like if the visitor completed, declined or deferred the survey. | Session | HTTP Cookie |
ste_vi | static.adlytics.net | This cookie contains a pseudonymous ID to recognize the visitor on his next visit. | 1 year | HTTP Cookie |
kndctr_FB0F6F405BD83AE40A495E84_AdobeOrg_consent | static.siemens-healthineers.com | This cookie stores the user’s consent preference for the website. | Session | HTTP Cookie |
Marketing cookies are used to track visitors across websites. The intention is to display ads that are relevant and engaging for the individual user.
Name | Provider | Purpose | Maximum Storage Duration | Type |
---|---|---|---|---|
_dp | Adobe Inc. | This cookie is set by the audience manager of a website in order to determine if any additional third-party cookies can be set in the visitor’s browser – third-party cookies are used to gather information or track visitor behavior on multiple websites. Third-party cookies are set by a third-party website or company. | Session | HTTP Cookie |
demdex | Adobe Inc. | Via a unique ID that is used for semantic content analysis, the user's navigation on the website is registered and linked to offline data from surveys and similar registrations to display targeted ads. | 180 days | HTTP Cookie |
dpm | Adobe Inc. | Sets a unique ID for the visitor, that allows third party advertisers to target the visitor with relevant advertisement. This pairing service is provided by third party advertisement hubs, which facilitates real-time bidding for advertisers. | 180 days | HTTP Cookie |
ELOQUA [x2] | Oracle siemens-healthineers.com | Registers a unique ID that identifies the user's device upon return visits. Used for auto-populating forms and to validate if a certain contact is registered to an email group. | 13 months | HTTP Cookie |
ELQSTATUS | Oracle | Used to auto-populate forms and validate if a given contact has subscribed to an email group. The cookie is only set if the user allows tracking. | 13 months | HTTP Cookie |
everest_g_v2 | Adobe Inc. | Used for targeted ads and to document efficacy of each individual ad. | 1 year | HTTP Cookie |
everest_session_v2 | Adobe Inc. | Used for targeted ads and to document efficacy of each individual ad. | Session | HTTP Cookie |
NID | Registers a unique ID that identifies a returning user's device. The ID is used for targeted ads. | 6 months | HTTP Cookie | |
efUserInteractionHistory | jobs.siemens-healthineers.com | Pending | Persistent | HTML Local Storage |
s_vi_x7Edhx60hcx7Ex20ex20gx7Eh | Adobe Inc. | Pending | 400 days | HTTP Cookie |
mbox | Siemens | This cookie is used to collect non-personal information on the visitor's behavior and non-personal visitor statistics, which can be used by a third-party ad-targeting agency. | 2 years | HTTP Cookie |
mboxEdgeCluster | Siemens | Stores visitors' navigation by registering landing pages - This allows the website to present relevant products and/or measure their advertisement efficiency on other websites. | 1 day | HTTP Cookie |
#-# | YouTube | Used to track user’s interaction with embedded content. | Session | HTML Local Storage |
__Secure-ROLLOUT_TOKEN | YouTube | Pending | 180 days | HTTP Cookie |
iU5q-!O9@$ | YouTube | Registers a unique ID to keep statistics of what videos from YouTube the user has seen. | Session | HTML Local Storage |
LAST_RESULT_ENTRY_KEY | YouTube | Used to track user’s interaction with embedded content. | Session | HTTP Cookie |
LogsDatabaseV2:V#||LogsRequestsStore | YouTube | Used to track user’s interaction with embedded content. | Persistent | IndexedDB |
remote_sid | YouTube | Necessary for the implementation and functionality of YouTube video-content on the website. | Session | HTTP Cookie |
ServiceWorkerLogsDatabase#SWHealthLog | YouTube | Necessary for the implementation and functionality of YouTube video-content on the website. | Persistent | IndexedDB |
TESTCOOKIESENABLED | YouTube | Used to track user’s interaction with embedded content. | 1 day | HTTP Cookie |
VISITOR_INFO1_LIVE | YouTube | Tries to estimate the users' bandwidth on pages with integrated YouTube videos. | 180 days | HTTP Cookie |
YSC | YouTube | Registers a unique ID to keep statistics of what videos from YouTube the user has seen. | Session | HTTP Cookie |
ytidb::LAST_RESULT_ENTRY_KEY | YouTube | Used to track user’s interaction with embedded content. | Persistent | HTML Local Storage |
YtIdbMeta#databases | YouTube | Used to track user’s interaction with embedded content. | Persistent | IndexedDB |
yt-remote-cast-available | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-cast-installed | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-connected-devices | YouTube | Stores the user's video player preferences using embedded YouTube video | Persistent | HTML Local Storage |
yt-remote-device-id | YouTube | Stores the user's video player preferences using embedded YouTube video | Persistent | HTML Local Storage |
yt-remote-fast-check-period | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-session-app | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
yt-remote-session-name | YouTube | Stores the user's video player preferences using embedded YouTube video | Session | HTML Local Storage |
Unclassified cookies are cookies that we are in the process of classifying, together with the providers of individual cookies.
We do not use cookies of this type. |
Explore our comprehensive portfolio that addresses the complete care continuum for many of the world’s most threatening diseases.
Discover the stories of pioneers pushing the boundaries of what’s possible in healthcare to help improve people’s lives around the world.
Patient-centered innovation has been and always will be at the core of our company. Dive deeper into our fascinating technologies.
We pioneer breakthroughs in healthcare. For everyone. Everywhere. Sustainably. Learn more about our purpose, our innovation leadership, our culture, and our strategy.
Home
ECR 2018 in Vienna: Austria Center Vienna, Expo X5, Booth 509
Not for publication in the USA
Siemens Healthineers launches Magnetom Sola, its new 1.5T magnetic resonance system with a large 70 cm bore, at the ECR European Conference of Radiology (February 28 to March 4, 2018 in Vienna). This system brings BioMatrix technology, introduced in 2017 with the 3 Tesla Magnetom Vida system, to the 1.5 Tesla segment, making it available to a greater range of MRI providers and patients. BioMatrix technology provides consistent, high-quality imaging by automatically adjusting to the patient’s individual anatomy and physiology and thus expanding precision medicine.
“With the introduction of Magnetom Sola, we now offer a system that will make many of our latest innovations available at 1.5 Tesla field strength and help to further expand robustness, standardization and productivity in MR imaging. BioMatrix as a core technology will make MRI even more consistent and robust, which is absolutely key for taking the next step to quantification, and then ultimately feeding into artificial intelligence guided systems to help drive clinical decision support,” says Dr. Christoph Zindel, Senior Vice President and General Manager of Magnetic Resonance at Siemens Healthineers. “Magnetom Sola will support our customers with consistent results on the path to precision medicine reducing unwanted variations in MRI examinations, while also offering them highly efficient workflows, regardless of the type of examination and patient.”
Magnetom Sola is currently being clinically evaluated at the Department of Clinical Radiology and Nuclear Medicine, University Medical Center Mannheim, Medical Faculty Mannheim, Heidelberg University. “Making precision medicine available in daily routine is crucial to the future development of radiology. Still, inconsistencies and unwanted variability often make the path towards truly personalized medicine more difficult and also currently limit productivity in MR imaging,” explains deputy institute director Professor Ulrike Attenberger. “Our initial experience with Magnetom Sola clearly shows that its BioMatrix Technology will significantly improve the reproducibility of scans and the robustness of imaging results so that we can boost efficiency,” concludes Professor Attenberger following the early results of her ongoing studies.
New elements of BioMatrix technology to increase consistency
With Magnetom Sola, in addition to the respiratory sensor, two new BioMatrix Sensors are available: The Beat Sensor1, seamlessly integrated into the new body coil, is designed to automatically capture heart motion and the time-consuming placement of electrodes on the patient’s skin can be avoided. The Kinetic Sensor1, an in-bore camera system recognizes the patient’s head motion in real-time. Motion is costly as it can compromise the results of neurological examinations, which often requires multiple rescans. The Kinetic Sensor is designed to adjust the MRI scan based on the real-time motion information. This significantly reduces motion artifacts in MR images, offering higher diagnostic image quality – especially in difficult imaging cases. In addition the avoidance of rescans significantly increases patient throughput and thereby boosts productivity.
BioMatrix Tuners, the new intelligent coil technology, automatically adapt to challenging patient anatomy for reliable exams with CoilShim and Slice Adjust technology, now also for an even broader range of clinical fields. Furthermore, with the introduction of Magnetom Sola, Siemens Healthineers enhances the functionality of its BioMatrix Interfaces for precise and easy patient preparation.
Increased productivity with Simultaneous Multi-Slice and scan automation
Magnetom Sola comes with many new productivity applications to reduce examination times, increase patient throughput, and help lower costs per scan. Simultaneous Multi-Slice (SMS) allows acquiring multiple slices in parallel and will now also be available for broadly used TSE sequences. Musculoskeletal examinations, which make up a large percentage of MRI exams, can now be significantly shortened by up to 46 percent2. Complemented by the use of artificial intelligence to further automate routine tasks, a further reduction of overall exam times can be achieved. With this, Siemens Healthineers is making an important contribution to increase the productivity of MR imaging. In addition to accelerating and automating routine exams, such as brain, spine and musculoskeletal (MSK) exams Magnetom Sola will also provide workflow standardization for more challenging clinical areas such as whole-body MRI. The Whole-Body Dot Engine is now available for the first time with a 1.5T system, and these difficult scans can now be carried out in predictable time slots, in less than 30 minutes, with very high quality.
New clinical possibilities at 1.5 Tesla
Thanks to BioMatrix and further innovative applications, Magnetom Sola offers new and more comprehensive clinical possibilities in 1.5 Tesla imaging, enabling radiology providers to expand their MRI services. For example, cardiac function can be measured in a free-breathing exam with Compressed Sensing Cardiac Cine, which greatly improves the patient experience during the MR examination and enables patients to be imaged who cannot hold their breath. Compressed Sensing Grasp-Vibe is now for the first time available in the 1.5T segment with Magnetom Sola. This application makes dynamic liver imaging under free-breathing possible – with a simple push-button workflow; the complex process of managing the timing of breath-holds and contrast-agent administration is no longer necessary.
Magnetom Sola also features the latest magnet technology from Siemens Healthineers with low helium inventory, efficient energy management, as well as a completely new user environment. An innovative design, lightweight ultra-high density coils and perfectly streamlined workflows are sure to increase user and patient satisfaction alike. BioMatrix technology on Magnetom Sola will serve as the basis to consistently derive quantitative information, and will be the platform to develop future applications powered by artificial intelligence. Magnetom Sola will be available from the 3rd quarter of calendar year 2018.
Financials and Corporate Affairs
The motion correction framework and Cardiac Triggering and all associated sequences are still under development and not commercially available yet. Its future availability cannot be ensured. Please contact your local Siemens Healthineers organization for further details.
The numbers described herein are based on results that were achieved in the Siemens Healthineers unique setting. Because there is no "typical" hospital or laboratory and many variables exist there can be no guarantee that other customers will achieve the same results.
Magnetom Sola is still under development and not commercially available yet. Its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.