Atellica SolutionMaximum productivity and precision when it matters most.
Seamlessly integrating immunoassay (IM) and clinical chemistry analysis—and infusing the process with industry-leading digitization, next-level sample-management automation, and AI-powered intelligence—Atellica® Solution is where simplicity and control merge so you can focus on driving better outcomes.

Benefits
Design a system that is the right fit for your laboratory with Atellica Solution. Clockwise from top-left: Operator tablet; Atellica® IM; Atellica® Solution in a linear configuration; Atellica® CH 930
With up to 10 components that can be combined into tailored configurations including linear, L, and U shapes, Atellica Solution easily adapts to changing testing needs and space requirements:
- Create a system for your lab with up to six chemistry or up to four IM modules, right and left turns and pre and post analytic options.
- Implement individual chemistry or immunoassay or integrated chem/IA modules with the ability to load up to 60 samples at once.
- Connect Atellica Solution to Aptio Automation for complete efficiency and multidisciplinary total lab automation.
Make decisions faster with a broad menu and stats aspirated within 60 seconds.
Technology, clinical research, and expertise combine to enable diagnoses that are safe, effective, patient‐centered, timely, efficient, and equitable to all workplaces.
- Elevate your laboratory's efficiency with our Integrated Multi Sensor Technology (IMT), ensuring maintenance-free electrolyte testing and automated calibration. Our growing menu of 210+ assays include fast turn-around tests so you can deliver results to physicians sooner (including a number of critical assays that can be delivered in under 10 minutes).
- Contribute to a sustainable future with our onboard water and waste management system, meticulously designed to align with UN Sustainability goals and promote eco-friendly lab operations.
- Revolutionize sample handling with our patented Atellica® Magline Transport, featuring advanced bidirectional variable-speed sample transport that expedites movement of STAT samples to analyzers. Aspiration occurs within 60 seconds of barcode reading.
Customize your home screen to align with your laboratory workflow to begin your day faster.
Powered by features such as individual sample routing and sorting, intuitive software, and IT, Atellica Solution is engineered to boost the efficiency and effectiveness of the heroes in your lab, enabling them to do more with less.
- Anticipate accreditation requirements with integrated assay studies in our Laboratory Evaluation Suite.
- Enable automation functions and standardize system operation across your network.
- Simplify day-to-day operations with a tile-based tablet interface that prioritizes operator tasks.
Streamline sample management with integrated automation functions.
Enhance your laboratory's performance and precision with our Atellica® Integrated Automation (AIA) solution for pre- and post-analytical sample handling.
- Streamline and ensure secure sample management with 60-second STAT aspirations, intelligent routing, automatic reruns and dilutions, and end-to-end tracking for faster results and easy traceability.
- Reduce errors and improve bio-security with integrated, labor-saving sample-management capabilities including multi-rule sorting, decapping, sealing, and archiving.
- Operators enjoy the features of automation and have more time to focus on high-value tasks providing a more rewarding work experience.
Technical Details
Optimize lab productivity and precision. Tailor workflows with smart automation to meet your laboratory KPIs.
Product Specification
Description
- Chemistry analyzer with photometric and turbidimetric testing capabilities and electrolyte analysis using Integrated Multisensor Technology (IMT)
Throughput (tests/hour)
- Up to 1800: 1200 photometric, 600 IMT (Integrated Multisensor Technology)
- Reagent Compartment
- Two 70-position refrigerated trays
Assays Onboard
- Up to 70, 67 photometric and 3 IMT, Na+, K+, Cl−
- Walkaway Time
Up to 5 hours
- Footprint (h x w x d)
- 1364 x 1491 x 1156 mm; 53.7 x 58.7 x 45.5 inches
Product Specification
Description
- Immunoassay analyzer with chemiluminescence testing methodology using advanced acridinium ester technology
Throughput (tests/hour)
IM 1300: Up to 220 immunoassay; IM 1600: Up to 440 immunoassay
Sample Capacity
Up to 440 samples
- Reagent Compartment
- 42 primary and 35 ancillary refrigerated positions with continuous mixing
- Assays Onboard
- Up to 42 immunoassay
- Walkaway Time
IM 1300: Up to 7.5 hours; IM 1600: Up to 5 hours
- Footprint (h x w x d)
1500 x 1453 x 1167 mm; 59.1 x 57.2 x 45.9 inches
Product Specification
- Sample capacity
- 440
- Sample throughput (tubes/hour)
- Up to 500
- Footprint (h x w x d)
Without monitor: 1465 x 1222 x 1431 mm; 57.7 x 48.1 x 56.4 inches
Product Specification
Description
- Sample-handling component for a single Atellica CH930, IM 1300, or IM 1600 Analyzer, providing input/output of patient samples, calibrators, and QC
- Sample capacity
60
- Sample throughput (tubes/hour)
Up to 250
- Footprint (h x w x d)
- Without monitor: 1360 x 425 x 1100 mm; 53.5 x 16.7 x 43.3 inches
Product Specification
Description
- Integrates decapping into the analytical workflow with little or no additional footprint
- Walkaway time
- Up to 2,000 caps
- Sample throughput (tubes/hour)
- Up to 300 or 500 with additional Magline
- Magline Transport Loop Footprint (h x w x d)
- 1223 x 250 x 1109 mm; 48 x 10 x 44 inches
Product Specification
Description
- Integrates sealing into the post-analytical workflow of the system
- Walkaway time
- Up to 20,000 seals
- Sample throughput (tubes/hour)
Up to 480
- Footprint (h x w x d)
- 1307 x 392 x 1432 mm; 51.2 x 15.4 x 56.4 inches
Evidence
Downloads
- Atellica Solution Assay Menu (pdf) 0.18 MB
- Atellica CH 930 Spec Sheet (pdf) 1.09 MB
- Atellica IM Spec Sheet (pdf) 0.49 MB
- Atellica Solution Sample Handler Spec Sheet (pdf) 0.16 MB
- Atellica Direct Load Spec Sheet (pdf) 0.5 MB
- Atellica Decapper Spec Sheet (pdf) 0.14 MB
- Atellica Sealer Spec Sheet (pdf) 2.06 MB