MOBILETT XP

MOBILETT XP Family
Mobilett XP can easily be positioned for X-ray imaging in virtually all conceivable projections with the patient recumbent, sitting, or any position in between.MOBILETT XP is the advanced analog mobile X-ray system which combines remarkable imaging power and quality with easy mobility and high operator comfort.
- MOBILETT XP Hybrid (30 kW), is the versatile mobile X-ray system working both from battery and mains power. It offers motor-assisted driving for highest mobility.
- MOBILETT XP (30 kW)*, like the Hybrid, Mobilett XP is extremely powerful and thus ideally suited for long lasting procedures. It is supplied with a mains connection and offers easy manual maneuverability.
- MOBILETT XP Eco (20 kW)*, is the mobile X-ray imaging solution for facilities with lower imaging power requirements.
- Lightweight and compact mobile X-ray system with one of the largest arm ranges in the industry
- Short exposure times down to 1 ms – virtually eliminating any motion blurring
- Integrated cable design for easy cleanability
MOBILETT XP and MOBILETT Eco are not commercially available in the United States (U.S.A.)