syngo.via Mobile Applications
Let your images and reports go mobile with syngo®.via Mobile Applications
syngo.via1 Mobile Applications present the mobile solution for image and report viewing from Siemens Healthcare.
With syngo.via Mobile Applications, physicians and referrers within and outside the hospital can securely access images and reports for viewing in a standard Web browser or on an Apple2 mobile device. Patient involvement becomes effortless and access to images and reports is faster and easier than ever before with syngo.via.
In short, this allows better collaboration within and beyond the hospital. All tailored to your needs of flexibility and freedom to have images and reports at your fingertips.
Siemens offers two syngo.via Mobile Applications: Which solution is best suited depends on the specific requirements towards the collaboration within the hospital and with its referrers. Both applications are available for access with a web browser6 or as an App for the iPad, iPhone and iPod Touch2.
1 syngo.via can be used as a standalone device or together with a variety of syngo.via-based software options, which are medical devices in their own right.
2 Apple®, the iPhone®, the iPad®, iPod Touch® are trademarks of Apple Inc., registered in the U.S. and other countries.
3 WebViewer: syngo.via WebViewer VA10A is not for diagnostic viewing / reading on mobile devices. syngo.via WebViewer VA11A is pending 510k clearance and not yet commercially available in the United States. Please refer to your sales representative whether the product is available for your country. Diagnostic reading of images with a web browser requires a medical grade monitor. For iPhone and iPad country specific laws may apply. Please refer to these laws before using for diagnostic reading/viewing.
4 WebReport: The application is not for Diagnostic Use. Please refer to your sales representative whether the product is available for your country. For iPhone and iPad country specific laws may apply. Please refer to these laws before using for diagnostic reading/viewing. For Japan: Applications on iPhone / iPad / iPod are not a medical device in Japan. Use at your own risk. They are not intended to be used for diagnosis.
5 prerequisites include: wireless connection to clinical network, meeting recommended minimum hardware requirements, and adherence to local data security regulations.
6 Diagnostic reading of images with a web browser requires a medical grade monitor.