Tools


Site Identifier

Healthcare

MAGNETOM Verio

Proven 3T clinical imaging.

MAGNETOM Verio with Tim+Dot is a proven performer. Demonstrating the power of 3T clinical imaging.


Tim integrated

Tim integrated
Tim integrated coil technology changed MRI forever. With excellent image quality and fast acquisition speed, the proven technology is now in nearly 8,000 installations. Whole-body coverage means no repositioning for multiple exams and more exams per day.

Your benefits:

  • Exceptional image quality
  • Faster acquisition and exam time
  • Higher SNR

Dot

Dot integrated

Dot is the next movement in MRI. As a comprehensive workflow solution, Dot provides a customizable framework for patient personalization, step-by-step user guidance, and exam automation.

Your benefits:

  • Increased consistency and reproducibility
  • Greater ease-of-use
  • Up to 50% increase in productivity1
  • Increase patient comfort by the combination of 173 cm ultra-short system length with 70 cm Open Bore
  • Expanding care to a wider range of patients (e.g. claustrophobic or obese patients)
  • Broadening clinical possibilities (e.g. interventional MRI or kinematic studies)

TimTX TrueForm – advanced technology

TimTX TrueForm

TimTX TrueForm includes innovative techniques in the RF excitation hardware as well as new application and processing features enabling uniform RF distribution in all body regions.

Image the true form of the anatomy.

Solution for:

  • Excellent B1 homogeneity
  • Anatomy-specific optimization
  • SAR reduction


Your benefits:

  • High image quality
  • Faster speed
  • Excellent clinical performance

In each clinical field, syngo® MR applications, powered by Tim+Dot, are helping to create the future of MRI. MAGNETOM Verio offers a high level of flexibility with innovative applications for each body part. And with Tim you can seamlessly scan up to 205 cm with no patient repo sitioning or coil changes for true whole-body functionality.

1 Results may vary. Data on file.

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you

Close share layer

Share this page